RS PRO 2.3 V Hybrid, Permanent Magnet Stepper Motor, 1.0Nm Holding Torque, 6.35mm Shaft Diameter

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Stepper Motor Type = Hybrid, Permanent Magnet
    Step Angle = 1.8°
    Holding Torque = 1.0Nm
    Number Of Wires = 4
    Supply Voltage = 2.3 V
    Frame Size = 56.4 x 56.4mm
    Shaft Diameter = 6.35mm
    Current Rating = 2.8 A
    Shaft Length = 19mm
    Depth = 51mm
    Resistance Per Phase = 0.83Ω
    Standards Met = RoHS Compliant

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat