RS PRO Threaded Flow Regulator x Push In 6 mm Tube Outlet Port (176-1894)

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Type = Flow Controller
    Inlet Port Type = Threaded
    Outlet Port Type = Tube
    Tube Outlet Port = Push In 6 mm
    Minimum Outlet Pressure = 1bar
    Maximum Outlet Pressure = 10bar
    Threaded Inlet Thread Gender = Male
    Threaded Inlet Thread Standard = Metric
    Threaded Inlet Thread Size = M5

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat