1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Hose Assembly BSP 3/4in to BSP 3/4in, 6 bar, 1.5m Long

FLEXIBLE HOSES

RS PRO Hose Assembly BSP 3/4in to BSP 3/4in, 6 bar, 1.5m Long
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 660.91/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 1.5m
Thread Standard or Connection Type 1 = BSP
Connection Size 1 = 3/4in
Thread Standard or Connection Type 2 = BSP
Connection Size 2 = 3/4in
Material = Polyethylene Terephthalate (PET)
Maximum Working Pressure = 6 bar
Suitable Applications = Potable Water
Liner Material = PET

Part Number
7118509 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 660.91

฿ 466.54

FLEXIBLE HOSES 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7118509 in the RS PRO Hose Assembly BSP 3/4in to BSP 3/4in, 6 bar, 1.5m Long series.