1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 1956mm Synthetic Rubber Hydraulic Hose Assembly, 275bar Max Pressure

STRAIGHT HYDRAULIC HOSE

RS PRO 1956mm Synthetic Rubber Hydraulic Hose Assembly, 275bar Max Pressure
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,147.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Overall Length = 1956mm
Inside Diameter = 1/2in
Connector A = Straight G 1/2 Female
Connector B = Straight G 1/2 Female
Inner Hose Material = Synthetic Rubber
Reinforcing Material = Steel
Cover Material = Synthetic Rubber
Maximum Operating Pressure = 275bar
Connector B - Thread Standard = G
Connector A - Angle = Straight
Connector B - Thread Size = 1/2in
Connector A - Thread Standard = G
Connector B - Gender = Female
Minimum Operating Temperature = -40°C

 
Part Number
1102019 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,147.20

฿ 1,431.54

STRAIGHT HYDRAULIC HOSE 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1102019 in the RS PRO 1956mm Synthetic Rubber Hydraulic Hose Assembly, 275bar Max Pressure series.