RS PRO Inline Mounting Hydraulic Flow Control Valve, BSP 1/4, 210bar, 20L/min

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Manufacturer Series = FT1251/2
    Connection Port Thread = BSP 1/4
    Maximum Flow Rate = 20L/min
    Body Material = Nickel Plated Brass
    Seal Material = Nitrile Rubber
    Maximum Operating Pressure = 210 bar
    Thread Size = 1/4in
    Thread Standard = BSP
    Maximum Operating Temperature = +100°C
    Minimum Operating Temperature = -20°C
    Mounting Type = Inline

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat