1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Girder Threaded Rod Swivel Clamp M10, 25mm

SWIVEL CLAMP

RS PRO Girder Threaded Rod Swivel Clamp M10, 25mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 625.57/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Flange Thickness = Maximum of 25 mm
Thread Size = M10
Material = Steel
Flange Thickness Maximum = 25mm

Part Number
377192 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 625.57

฿ 441.59

SWIVEL CLAMP 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 377192 in the RS PRO Girder Threaded Rod Swivel Clamp M10, 25mm series.