1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Girder Conduit Clamp 3 to 8 mm【25 Pieces Per Package】

GIRDER CONDUIT CLAMP

RS PRO Girder Conduit Clamp 3 to 8 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,719.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Flange Thickness = 3 → 8 mm
Material = Steel
Flange Thickness Maximum = 8mm
Flange Thickness Minimum = 3mm
Maximum Load = 45kg
Pipe/Conduit Diameter Minimum = 19mm
Pipe/Conduit Diameter Maximum = 26mm

Part Number
377293 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 4,719.23

฿ 3,146.31

GIRDER CONDUIT CLAMP 1 Pack(s)

25 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 377293 in the RS PRO Girder Conduit Clamp 3 to 8 mm series.