1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Girder Cable Clip 2 to 4 mm【25 Pieces Per Package】

GIRDER CABLE CLIP

RS PRO Girder Cable Clip 2 to 4 mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 836.84/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Flange Thickness = 2 → 4 mm
Material = Steel
Cable Diameter Maximum = 9mm
Cable Diameter Minimum = 8mm
Flange Thickness Maximum = 4mm
Flange Thickness Minimum = 2mm

 
Part Number
277014 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 836.84

฿ 590.73

GIRDER CABLE CLIP 1 Pack(s)

25 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 277014 in the RS PRO Girder Cable Clip 2 to 4 mm series.