1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Galvanised Steel Cable Strap, 10m x 12mm

GALVANISED STEEL CABLE STRAP

RS PRO Galvanised Steel Cable Strap, 10m x 12mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,253.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 10m
Width = 12mm
Material = Galvanised Steel

Part Number
377322 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,253.39

฿ 884.77

GALVANISED STEEL CABLE STRAP 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 377322 in the RS PRO Galvanised Steel Cable Strap, 10m x 12mm series.