1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Natural Nylon Rod, 500mm x 90mm Diameter

NATURAL NYLON ROD

RS PRO Natural Nylon Rod, 500mm x 90mm Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,062.96/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Natural
Length = 500mm
Material = Nylon
Form = Rod
Rod Diameter = 90mm
Density = 1.15g/cm³
Tensile Strength = 60 (Wet) MPa, 85 (Dry) MPa
Maximum Operating Temperature = +180°C
Thermal Conductivity = 0.24W/mK

Part Number
1847131 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,062.96

฿ 4,042.18

NATURAL NYLON ROD 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1847131 in the RS PRO Natural Nylon Rod, 500mm x 90mm Diameter series.