1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Black Polyphenylene Sulphide (PPS) Rod, 500mm x 10mm Diameter

POLYPHENYLENE SULPHIDE PPS ROD

RS PRO Black Polyphenylene Sulphide (PPS) Rod, 500mm x 10mm Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 1,029.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Colour = Black
Length = 500mm
Material = PPS
Form = Rod
Rod Diameter = 10mm
Density = 1.64g/cm³
Tensile Strength = 160 MPa
Maximum Operating Temperature = +230°C
Hardness = 300 Ball Indentation

 
Part Number
3257136 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,029.37

฿ 726.63

POLYPHENYLENE SULPHIDE PPS ROD 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3257136 in the RS PRO Black Polyphenylene Sulphide (PPS) Rod, 500mm x 10mm Diameter series.