RS PRO Universal Joint, Single, Plain, Bore 25mm, 108mm Length

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Number of Joints = Single
    Joint Type = Plain
    Hub Type = Bored Hub
    Bore = 25mm
    Hub Outer Diameter = 42mm
    Overall Length = 108mm
    Maximum Working Angle = 45°
    Peak Torque = 600Nm
    Material = Steel
    Maximum Speed = 1000rpm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat