1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Panel Mount On/Off Temperature Controller, 77 x 35mm 1 Input, 2 Output Relay, 24 V AC/DC Supply Voltage

TEMPERATURE CONTROLLERS

RS PRO Panel Mount On/Off Temperature Controller, 77 x 35mm 1 Input, 2 Output Relay, 24 V AC/DC Supply Voltage
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 4,573.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Output Type = Relay
Supply Voltage = 24 V AC/DC
Size = 77 x 35mm
Number of Inputs = 1
Number of Outputs = 2
Minimum Operating Temperature = 0°C
Maximum Operating Temperature = +50°C
IP Rating = IP20, IP65
Range = -60 → +150 °C
Termination Type = Screw

 
Part Number
1241048 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 4,573.19

฿ 3,048.95

TEMPERATURE CONTROLLERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1241048 in the RS PRO Panel Mount On/Off Temperature Controller, 77 x 35mm 1 Input, 2 Output Relay, 24 V AC/DC Supply Voltage series.