1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO DIN Rail PID Temperature Controller, 72 x 72mm, 3 Output SSR, 230 V AC Supply Voltage ON/OFF, PID Controller

TEMPERATURE CONTROLLERS

RS PRO DIN Rail PID Temperature Controller, 72 x 72mm, 3 Output SSR, 230 V AC Supply Voltage ON/OFF, PID Controller
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 6,623.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Output Type = SSR
Supply Voltage = 230 V ac
Size = 72 x 72mm
Number of Outputs = 3
Minimum Operating Temperature = 0°C
Maximum Operating Temperature = +50°C
Control Type = ON/OFF, PID Controller
Communication Module Available = No
Display Type = Multi Line
IP Rating = IP65
Mounting Type = DIN Rail
Panel Depth = 84mm

 
Part Number
7864775 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,623.64

฿ 4,415.98

TEMPERATURE CONTROLLERS 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7864775 in the RS PRO DIN Rail PID Temperature Controller, 72 x 72mm, 3 Output SSR, 230 V AC Supply Voltage ON/OFF, PID Controller series.