1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel M8 Cage Nut【50 Pieces Per Package】

CAGE NUTS

RS PRO Steel M8 Cage Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,072.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M8
Overall Width = 16.58mm
Cut-Out Dimensions = 12.8 x 12.8mm
Material = Steel
Finish = Zinc Plated
Cut-Out Length = 12.8mm
Cut-Out Width = 12.8mm
For Panel Thickness Maximum = 3.2mm
For Panel Thickness Minimum = 1.83mm

 
Part Number
8067758 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,072.51

฿ 757.08

CAGE NUTS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8067758 in the RS PRO Steel M8 Cage Nut series.