1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel M5 Cage Nut【50 Pieces Per Package】

CAGE NUTS

RS PRO Steel M5 Cage Nut
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 524.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M5
Overall Width = 13.72mm
Cut-Out Dimensions = 9.53 x 9.53mm
Material = Steel
Finish = Galvanised
Cut-Out Length = 9.53mm
Cut-Out Width = 9.53mm
For Panel Thickness Maximum = 2.64mm
For Panel Thickness Minimum = 1.83mm

Part Number
523115 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 524.47

฿ 370.22

CAGE NUTS 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 523115 in the RS PRO Steel M5 Cage Nut series.