1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nitrile Rubber Seal, 25mm ID, 40mm OD, 10mm【5 Pieces Per Package】

NITRILE RUBBER SEAL

RS PRO Nitrile Rubber Seal, 25mm ID, 40mm OD, 10mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 606.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Seal Type = Oil Seal
Inside Diameter = 25mm
Outside Diameter = 40mm
Seal Material = Nitrile Rubber
Thickness = 10mm

 
Part Number
2263757 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 606.75

฿ 428.30

NITRILE RUBBER SEAL 1 Pack(s)

5 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2263757 in the RS PRO Nitrile Rubber Seal, 25mm ID, 40mm OD, 10mm series.