1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nitrile Rubber Seal, 14mm ID, 23.5mm OD, 5.5mm【4 Pieces Per Package】

NITRILE RUBBER V RING SEALS

RS PRO Nitrile Rubber Seal, 14mm ID, 23.5mm OD, 5.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 191.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

RS PRO Nitrile Rubber Seal, 14mm ID, 23.5mm OD, 5.5mm
V-seals are utilized to provide effective sealing, contamination exclusion and lubricant retention in rotary shaft applications across multiple industries.
[Feature]
●Seal Type : V Seal
● Inner Diameter (mm.): 14
● Outside Diameter (mm.): 23.5
● Thickness (mm.) : 5.5
● Operable Temperature Range (°C) : -40 to 100°C
● Material : Nitrile Rubber
[Application]
V seals are used in a variety of equipment such as electric motors, conveyors and so on.

 
Part Number
749610 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 191.81

฿ 135.40

NITRILE RUBBER V RING SEALS 1 Pack(s)

4 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 749610 in the RS PRO Nitrile Rubber Seal, 14mm ID, 23.5mm OD, 5.5mm series.