1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nitrile Rubber O-Ring Cord, 1.78mm Diameter, 8.5m Length

NITRILE RUBBER O-RING CORD

RS PRO Nitrile Rubber O-Ring Cord, 1.78mm Diameter, 8.5m Length
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 948.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Nitrile Rubber
Diameter = 1.78mm
Length = 8.5m

 
Part Number
1381599 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 948.29

฿ 669.40

NITRILE RUBBER O-RING CORD 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1381599 in the RS PRO Nitrile Rubber O-Ring Cord, 1.78mm Diameter, 8.5m Length series.