1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO FKM O-Ring, 2.5mm Bore, 4.54mm Outer Diameter【50 Pieces Per Package】

FKM O-RING

RS PRO FKM O-Ring, 2.5mm Bore, 4.54mm Outer Diameter
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 491.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Inside Diameter = 2.5mm
Outside Diameter = 4.54mm
Thickness = 1.02mm
Type = O-Ring
Material = FKM
Minimum Operating Temperature = -15°C
Maximum Operating Temperature = +200°C

 
Part Number
1965909 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 491.32

฿ 346.82

FKM O-RING 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1965909 in the RS PRO FKM O-Ring, 2.5mm Bore, 4.54mm Outer Diameter series.