RS PRO Steel M6 Ball and Socket Joint, 32.5mm x 30mm

Brand :
RS Pro
Caution
Product Description
Specifications
Rod Connection Thread = M6
Ball Diameter = 10mm
Overall Length = 32.5mm
Overall Width = 30mm
Material = Steel

Specifications
Rod Connection Thread = M6
Ball Diameter = 10mm
Overall Length = 32.5mm
Overall Width = 30mm
Material = Steel
Chat service is available for any inquiry to MISUMI
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.