1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, Slotted Din Rail, 2m x 35mm x 7.5mm【4 Pieces Per Package】

SLOTTED DIN RAIL

RS PRO, Slotted Din Rail, 2m x 35mm x 7.5mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,794.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Compatibility = Top Hat
Length = 2m
Width = 35mm
Height = 7.5mm
DIN Rail Type = Slotted
Material = Steel

 
Part Number
7424138 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 3,794.17

฿ 2,529.57

SLOTTED DIN RAIL 1 Pack(s)

4 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7424138 in the RS PRO, Slotted Din Rail, 2m x 35mm x 7.5mm series.