1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Flat Mounting Bracket, 70mm x 48mm【2 Pieces Per Package】

STEEL FLAT MOUNTING BRACKET

RS PRO Steel Flat Mounting Bracket, 70mm x 48mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 571.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Pin Thread = M8 x 1.25
Ball Diameter = 10mm
Mounting Bracket Shape = Flat
Overall Length = 70mm
Overall Width = 48mm
Material = Steel
Finish = Zinc

 
Part Number
3469604 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 571.43

฿ 403.37

STEEL FLAT MOUNTING BRACKET 1 Pack(s)

2 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3469604 in the RS PRO Steel Flat Mounting Bracket, 70mm x 48mm series.