1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO, DC Motor Controller, Voltage Control, 6 to 15 V DC, 3 A, Panel Mount

DC MOTOR CONTROLLER

RS PRO, DC Motor Controller, Voltage Control, 6 to 15 V DC, 3 A, Panel Mount
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,039.80/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Supply Voltage = 6 → 15 V dc
Current Rating = 3 A
Voltage Rating = 6 → 15 V dc

 
Part Number
4179728 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 1,039.80

฿ 733.99

DC MOTOR CONTROLLER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 4179728 in the RS PRO, DC Motor Controller, Voltage Control, 6 to 15 V DC, 3 A, Panel Mount series.