1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Stepper Motor Controller, 4.4 A, 48 V

STEPPER MOTOR CONTROLLER

RS PRO Stepper Motor Controller, 4.4 A, 48 V
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 12,990.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Current Rating = 4.4 A
Voltage Rating = 48 V
Overall Length = 92mm
Overall Width = 85mm
Overall Depth = 23mm

 
Part Number
9058780 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 12,990.87

฿ 8,661.01

STEPPER MOTOR CONTROLLER 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9058780 in the RS PRO Stepper Motor Controller, 4.4 A, 48 V series.