RS PRO Laser Level, 635nm Laser wavelength

Brand :
RS Pro

Caution

    Product Description

    Specifications
    Levelling Accuracy = ±0.3mm/m
    Working Environment = Indoor
    Alignment Level = Yes
    Self Levelling = Yes
    Laser Class = Class 2
    Laser Colour = Red
    Power Source = Battery
    Dimensions = 120 x 110 x 70mm
    Weight = 390g
    Height = 70mm
    Width = 110mm

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat