1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Solenoid Valve, 2 port(s), NC, 24 V DC

SOLENOID VALVE 2 PORT

RS PRO Solenoid Valve, 2 port(s), NC, 24 V DC
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 30/06/2024
Filter By :
Part Number :
  • From :
    ฿ 6,360.09/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Supply Voltage = 24 V dc
Number of Ports = 2
Operation = Pilot
Connection = 1/2 in
Default Valve Position = NC
Suitable Applications = Gas, Liquid
Body Material = Brass
Maximum Working Pressure = 15 bar
Operating Temperature Range = -20 → +90 °C
Minimum Operating Temperature = -20°C
Thread Standard or Connection Type = G
Flow Factor Kv = 3.8m³/h

 
Part Number
1440797 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 6,360.09

฿ 4,240.27

SOLENOID VALVE 2 PORT 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1440797 in the RS PRO Solenoid Valve, 2 port(s), NC, 24 V DC series.