1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nitrile Rubber Pipe Insulation 3mm x 15m

NITRILE RUBBER PIPE INSULATION

RS PRO Nitrile Rubber Pipe Insulation 3mm x 15m
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,613.41/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 15m
Material = Nitrile Rubber
Wall Thickness = 3mm
Colour = Black

 
Part Number
486069
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 2,613.41

NITRILE RUBBER PIPE INSULATION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1