1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Superwool Fibre Thermal Insulating Sheet, 3.6m x 610mm x 13mm

THERMAL INSULATION

RS PRO Superwool Fibre Thermal Insulating Sheet, 3.6m x 610mm x 13mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,151.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Material = Superwool Fibre
Form = Sheet
Length = 3.6m
Width = 610mm
Thickness = 13mm
Density = 160kg/m³
Thermal Shock Resistant = Yes
Thermal Conductivity = 0.69W/mK

 
Part Number
1372238 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 3,151.95

฿ 2,101.41

THERMAL INSULATION 1 Piece(s) 8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1372238 in the RS PRO Superwool Fibre Thermal Insulating Sheet, 3.6m x 610mm x 13mm series.