RS PRO Plain Stainless Steel Hex Socket Countersunk Screw, ISO 10642 M8 x 16mm

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M8
Length = 16mm
Head Shape = Hex Socket Countersunk
DIN Standard = ISO 10642
Stainless Steel Type = A2 304
Finish = Plain
Thread Type = Metric
Thread Pitch = 1.25mm