RS PRO Plain Stainless Steel Hex Socket Countersunk Screw, DIN 7991 M6 x 16mm

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M6
Length = 16mm
Head Shape = Hex Socket Countersunk
DIN Standard = DIN 7991
Stainless Steel Type = A4 316
Finish = Plain
Thread Type = Metric
Thread Pitch = 1mm