RS PRO Plain Stainless Steel Hex Socket Countersunk Screw, DIN 7991 M5 x 12mm

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M5
Length = 12mm
Head Shape = Hex Socket Countersunk
DIN Standard = DIN 7991
Material = Stainless Steel
Finish = Plain
Thread Type = Metric
Thread Pitch = 0.8mm