1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plain Stainless Steel Hex Socket Countersunk Screw, DIN 7991 M3 x 8mm【50 Pieces Per Package】

HEX SOCKET COUNTERSUNK SCREW

RS PRO Plain Stainless Steel Hex Socket Countersunk Screw, DIN 7991 M3 x 8mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 109.99/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M3
Length = 8mm
Head Shape = Hex Socket Countersunk
DIN Standard = DIN 7991
Material = Stainless Steel
Finish = Plain
Thread Type = Metric
Thread Pitch = 0.5mm

 
Part Number
3044918 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 109.99

฿ 77.64

HEX SOCKET COUNTERSUNK SCREW 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 3044918 in the RS PRO Plain Stainless Steel Hex Socket Countersunk Screw, DIN 7991 M3 x 8mm series.