RS PRO M6 x 16mm Hex Socket Button Screw Stainless Steel

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M6
Length = 16mm
Head Shape = Hex Socket Button
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thread Type = Metric
Thread Pitch = 1mm