RS PRO M3 x 8mm Hex Socket Cap Screw Stainless Steel

Brand :
RS Pro
Caution
Product Description
Specifications
Thread Size = M3
Length = 8mm
Head Shape = Hex Socket Cap
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thread Type = Metric
Thread Pitch = 0.5mm