1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO M3 x 30mm Hex Socket Cap Screw Stainless Steel【50 Pieces Per Package】

HEX SOCKET CAP SCREW

RS PRO M3 x 30mm Hex Socket Cap Screw Stainless Steel
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 1,478.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M3
Length = 30mm
Head Shape = Hex Socket Cap
Material = Stainless Steel
Stainless Steel Type = A2 304
Finish = Plain
Thread Type = Metric
Thread Pitch = 0.5mm

 
Part Number
293331 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 1,478.59

฿ 1,043.74

HEX SOCKET CAP SCREW 1 Pack(s)

50 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 293331 in the RS PRO M3 x 30mm Hex Socket Cap Screw Stainless Steel series.