1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO, Pozidriv Countersunk Steel, Machine Screw DIN 965, M4x10mmx0.394in【100 Pieces Per Package】

ZINC PLATED MACHINE SCREWS

RS PRO, Pozidriv Countersunk Steel, Machine Screw DIN 965, M4x10mmx0.394in
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 197.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Head Shape = Countersunk
Drive Type = Pozidriv
DIN Standard = DIN 965
Length Imperial = 0.394in
Thread Size Metric = M4
Material = Steel
Finish = Bright Zinc Plated
Thread Pitch = 0.7mm

 
Part Number
9087517 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 197.23

฿ 139.22

ZINC PLATED MACHINE SCREWS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 9087517 in the RS PRO, Pozidriv Countersunk Steel, Machine Screw DIN 965, M4x10mmx0.394in series.