1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO, Pozidriv Countersunk A2 304 Stainless Steel, Machine Screw DIN 965, M4x6mmx0.23in【100 Pieces Per Package】

STAINLESS STEEL MACHINE SCREWS

RS PRO, Pozidriv Countersunk A2 304 Stainless Steel, Machine Screw DIN 965, M4x6mmx0.23in
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 396.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Head Shape = Countersunk
Drive Type = Pozidriv
DIN Standard = DIN 965
Length Metric = 6mm
Thread Size Metric = M4
Material = Stainless Steel
Stainless Steel Type = A2 304
Thread Pitch = 0.7mm

 
Part Number
7976349 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 396.72

฿ 280.04

STAINLESS STEEL MACHINE SCREWS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 7976349 in the RS PRO, Pozidriv Countersunk A2 304 Stainless Steel, Machine Screw DIN 965, M4x6mmx0.23in series.