1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO, Cross Pan Steel, Machine Screw DIN 7985Z, M2x12mm【100 Pieces Per Package】

METRIC THREAD BZP STEEL

RS PRO, Cross Pan Steel, Machine Screw DIN 7985Z, M2x12mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 146.55/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Head Shape = Pan
Drive Type = Cross
DIN Standard = DIN 7985Z
Length Metric = 12mm
Thread Size Metric = M2
Material = Steel
Finish = Bright Zinc Plated
Thread Pitch = 0.4mm

 
Part Number
560546 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 146.55

฿ 103.45

METRIC THREAD BZP STEEL 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 560546 in the RS PRO, Cross Pan Steel, Machine Screw DIN 7985Z, M2x12mm series.