1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Zinc Plated Steel Threaded Rod, M3, 1m【5 Pieces Per Package】

ZINC PLATED STEEL THREADED BAR

RS PRO Zinc Plated Steel Threaded Rod, M3, 1m
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 830.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M3
Material = Steel
Length = 1m
Thread Length Style = Fully Threaded
Finish = Zinc Plated

 
Part Number
530292 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 830.32

฿ 586.12

ZINC PLATED STEEL THREADED BAR 1 Pack(s)

5 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 530292 in the RS PRO Zinc Plated Steel Threaded Rod, M3, 1m series.