1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Zinc Plated Mild Steel Threaded Rod, M6, 150mm【10 Pieces Per Package】

STEEL THREADED RODS & STUDS

RS PRO Zinc Plated Mild Steel Threaded Rod, M6, 150mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 905.07/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M6
Material = Mild Steel
Length = 150mm
Thread Length Style = Fully Threaded
Stainless Steel Type = 4.6
Finish = Zinc Plated
Thread Length A = 150mm

 
Part Number
1763446 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 905.07

฿ 638.89

STEEL THREADED RODS & STUDS 1 Pack(s)

10 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 1763446 in the RS PRO Zinc Plated Mild Steel Threaded Rod, M6, 150mm series.