1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Steel Zinc plated & clear Passivated Self Clinching Stud, M6, length-20mm【50 Pieces Per Package】

SELF-CLINCHING CAPTIVE STUDS

RS PRO Steel Zinc plated & clear Passivated Self Clinching Stud, M6, length-20mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 523.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M6
Head Diameter = 8mm
Length = 20mm
For Panel Thickness Minimum = 1.5mm
Fixing Hole Diameter = 6mm
Material = Steel
Finish = Zinc plated & clear Passivated

Part Number
827445 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 523.75

฿ 369.72

SELF-CLINCHING CAPTIVE STUDS 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 827445 in the RS PRO Steel Zinc plated & clear Passivated Self Clinching Stud, M6, length-20mm series.