1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Steel Zinc plated & clear Passivated Self Clinching Stud, M5, length-12mm【50 Pieces Per Package】

SELF-CLINCHING CAPTIVE STUDS

RS PRO Steel Zinc plated & clear Passivated Self Clinching Stud, M5, length-12mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 166.95/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Thread Size = M5
Head Diameter = 6.5mm
Length = 12mm
For Panel Thickness Minimum = 1mm
Fixing Hole Diameter = 5mm
Material = Steel
Finish = Zinc plated & clear Passivated

Part Number
827394 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 166.95

฿ 117.85

SELF-CLINCHING CAPTIVE STUDS 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 827394 in the RS PRO Steel Zinc plated & clear Passivated Self Clinching Stud, M5, length-12mm series.