1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Pozidriv Pan Steel, Machine Screw DIN 7985Z, M3x6mm, Bright Zinc Plated【100 Pieces Per Package】

ZINC PLATED MACHINE SCREWS

RS PRO Pozidriv Pan Steel, Machine Screw DIN 7985Z, M3x6mm, Bright Zinc Plated
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 103.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Head Shape = Pan
Drive Type = Pozidriv
DIN Standard = DIN 7985Z
Length Metric = 6mm
Thread Size Metric = M3
Material = Steel
Finish = Bright Zinc Plated
Thread Pitch = 0.5mm

 
Part Number
560580 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 103.87

฿ 73.32

ZINC PLATED MACHINE SCREWS 1 Pack(s)

100 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 560580 in the RS PRO Pozidriv Pan Steel, Machine Screw DIN 7985Z, M3x6mm, Bright Zinc Plated series.