1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Plain Button Stainless Steel Tamper Proof Security Screw, M6 x 25mm【50 Pieces Per Package】

SECURITY SCREW M6 X 25MM

RS PRO Plain Button Stainless Steel Tamper Proof Security Screw, M6 x 25mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 2,670.20/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 25mm
Thread Size = M6
Head Shape = Button
Drive Type = Pin Hex Recess
Material = Stainless Steel
Finish = Plain
Stainless Steel Type = A2 304

 
Part Number
6212732 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 2,670.20

฿ 1,780.22

SECURITY SCREW M6 X 25MM 1 Pack(s)

50 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 6212732 in the RS PRO Plain Button Stainless Steel Tamper Proof Security Screw, M6 x 25mm series.