1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO Nylon 10 Piece Cross Drive Cage Nut, Screw & Washer Set【10 Pieces Per Package】

SCREW & BOLT KITS

RS PRO Nylon 10 Piece Cross Drive Cage Nut, Screw & Washer Set
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 358.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Number of Pieces = 10
Screw/Bolt Type = Machine Screw
Drive Type = Cross
Screw/Bolts Lengths = 16mm
Thread Size = M6
Nut Type = Cage
Washer Type = Cup
Material = Nylon
Finish = Plain

Part Number
5425410 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 358.87

฿ 253.33

SCREW & BOLT KITS 1 Pack(s)

10 Pieces Per Package

8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5425410 in the RS PRO Nylon 10 Piece Cross Drive Cage Nut, Screw & Washer Set series.