1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Hex Coach Screw, Steel Bright Zinc Plated, 8mm x 60mm【25 Pieces Per Package】

COACH SCREWS

RS PRO Hex Coach Screw, Steel Bright Zinc Plated, 8mm x 60mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 635.89/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 60mm
Thread Size = 8mm
Head Shape = Hex
Material = Steel
Steel Type = Hardened Steel
Finish = Bright Zinc Plated

Part Number
824985 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 635.89

฿ 448.87

COACH SCREWS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 824985 in the RS PRO Hex Coach Screw, Steel Bright Zinc Plated, 8mm x 60mm series.