1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO Bright Zinc Plated Steel Coach Bolt, M6 x 100mm【25 Pieces Per Package】

COACH BOLTS

RS PRO Bright Zinc Plated Steel Coach Bolt, M6 x 100mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 731.71/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Length = 100mm
Thread Size = M6
Grade = 4.8
Material = Steel
Steel Type = Mild Steel
Finish = Bright Zinc Plated

 
Part Number
5121045 SALE
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHS

฿ 731.71

฿ 516.51

COACH BOLTS 1 Pack(s)

25 Pieces Per Package

8 Day(s) 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5121045 in the RS PRO Bright Zinc Plated Steel Coach Bolt, M6 x 100mm series.