1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RS PRO 431 piece Stainless Steel Screw/Bolt Kit, 12 to 50mm

SCREW & BOLT KITS

RS PRO 431 piece Stainless Steel Screw/Bolt Kit, 12 to 50mm
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 9,977.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Number of Pieces = 431
Head Shape = Cap
Drive Type = Hex Socket
Screw/Bolts Lengths = 12 → 50mm
Thread Size = 12 → 50mm
Material = Stainless Steel
Stainless Steel Type = A4 316
Finish = Plain
Screw/Bolt Length Longest = 50mm
Screw/Bolt Length Shortest = 12mm

 
Part Number
8199007 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 9,977.45

฿ 6,651.97

SCREW & BOLT KITS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 8199007 in the RS PRO 431 piece Stainless Steel Screw/Bolt Kit, 12 to 50mm series.