1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

RS PRO 1190 piece Steel Screw/Bolt Kit, No. 6, No. 8, No. 10

SCREW & BOLT KITS

RS PRO 1190 piece Steel Screw/Bolt Kit, No. 6, No. 8, No. 10
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 3,258.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Specifications
Number of Pieces = 1190
Screw/Bolt Type = Self Tapping Screw
Head Shape = Pan
Drive Type = Phillips
Screw/Bolts Lengths = 9 → 25mm
Thread Size = No. 6, No. 8, No. 10
Material = Steel
Finish = Galvanised
Screw/Bolt Length Longest = 25mm
Screw/Bolt Length Shortest = 9mm

Part Number
5349552 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,258.81

฿ 2,172.65

SCREW & BOLT KITS 1 Piece(s) 8 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 5349552 in the RS PRO 1190 piece Steel Screw/Bolt Kit, No. 6, No. 8, No. 10 series.